- Round 2" slim low-glare canless LED downlight suitable for installation in IC (insulation contact) or non-IC applications
- Flip-N-Klip(TM) Locking Springs prevent painful spring snap and lock upright for faster, safer installation
- Lens & Trim: die-cast aluminum trim with low-glare prismatic lens
- Color Temperature (CCT): 5-color Field-SeleCCTable (27/30/35/40/5000K), 90 plus CRI
- Brightness (at 3000K): Lumen Select Switch - 540/660/790 lumens
- Dimming: Dims to 5 percent (phase cut LE/TE) with compatible dimmers, 120V input
- Decorative Overlays (sold separately)
- AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR(R)
- 50,000 hrs of maintenance-free operation in damp or wet locations
- 5-year warranty
Your internet browser isn't supported.
HLB2LSFS5
Specifications
Product Description
| Brand Name | Halo |
| Family | HLB Slim Low-Glare Canless LED Downlights - Flip-N-Klip™ Springs |
| Description | 2-inch Round Slim Canless LED Downlight, 540/660/790selectable lum at 3000K, 90+ CRI, 5-color Field-SeleCCTable(TM) CCT: 2700/3000/3500/4000/5000, 5% Phase Cut LE/TE Dimming, 120V 60Hz, Matte White. |
Product Details
| Lamp Type | LED |
| UPC | 080083449606 |
| Amperage Rating | 0.06A at 120V |
| Color Temperature Max | 5000K |
| Mounting | Ceiling Mount |
| Voltage Rating | 120V |
| Wattage | 8.1W |
| Case Quantity | 6 |
| Pallet Quantity | 600 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |