- Triple-head solar-powered integrated LED security floodlight
- High-efficiency solar panel plus LiFePO4 battery technology
- 8 modes: motion, dusk-to-dawn, or both
- 245 degree detection area motion sensor with up to 45 ft range
- Up to 2000 lumens for maximum coverage of large outdoor areas
- Selectable lumen output (25–100 percent)
- Selectable color temperature (2700K-6500K)
- Adjustable heads for targeted coverage
- Wall/eave mount, no wiring required
- Wet location-listed, IP65 rated for outdoor use
- Clean white finish
- 50,000 hours of maintenance-free LED life
- 3-year warranty
Your internet browser isn't supported.
SEC3HSSOLMWH
Specifications
Product Description
| Brand Name | Halo Outdoor |
| Family | SEC Series Motion & Security LED Floodlights (Solar-Powered) |
| Description | SEC Motion Security Floodlight, 1 Head, Solar, 2700K, 3000K, 4000K, 5000K, 6500K, 1821 Max Lumens, Black. |
Product Details
| Lamp Type | LED |
| UPC | 080083304509 |
| Amperage Rating | N/A |
| Color Temperature Max | 6500K |
| Mounting | Wall/Eave Mount |
| Voltage Rating | N/A |
| Wattage | 15W |
| Case Quantity | 2 |
| Pallet Quantity | 100 |
| Country of Origin | VN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |