- 1-, 2-, and 3-head solar-powered integrated LED floodlights
- High-efficiency solar panel + LiFePO4 battery technology
- 3 modes: motion, dusk-to-dawn, or both
- 240° detection area motion sensor with up to 45 ft range
- Up to 1000 lm (1-head); 1500 lm (2-head); 2000 lm (3-head)
- Selectable lumen output (25–100%)
- Selectable color temperature (2700K-6500K)
- Adjustable heads for targeted coverage
- Wall/eave mount; no wiring required
- Wet location-listed; IP65 rated for outdoor use
- Available in matte black and white finishes
- 50,000 hours of maintenance-free LED
- 3-year warranty
Your internet browser isn't supported.
SEC Series Motion & Security LED Floodlights (Solar-Powered)
Security Goes Solar
Security goes solar with the SEC Next Gen Solar-Powered Motion & Security LED Floodlights—ideal for hard-to-wire areas and energy-conscious upgrades. These 1-, 2-, and 3-head fixtures install in minutes on walls or eaves, adding bright, customizable lighting without tapping into your home’s power. With three lighting modes (motion, dusk-to-dawn, or both), adjustable brightness and color temperature, and a wide motion sensor, they deliver all-night protection powered by the sun. A long-life lithium iron phosphate battery and replaceable pack help extend the fixture’s life, backed by a 3-year limited warranty.
Security lighting that runs on sunlight
Add bright, reliable security lighting to sheds, carports, and hard-to-reach areas—no wiring required. SEC solar floodlights charge by day and light your property at night with motion, dusk-to-dawn, or combination modes.
Dial in your light, your way
Choose 1-, 2-, or 3-head designs and fine-tune your light from 25–100% brightness and 5 color temperatures, from warm 2700K to crisp 6500K—perfect for matching your home and avoiding over-lighting the neighborhood.
Weather‑ready, peace‑of‑mind built in
Wet location and IP65 rated, SEC solar floodlights are made to handle rain, wind, and dust. With long-lasting LEDs and a durable battery system, you get years of low-maintenance, energy-saving security lighting.
Stock Catalog Number (6)
No matching records