- Single-head solar-powered integrated LED security floodlight
- High-efficiency solar panel plus LiFePO4 battery technology
- 3 modes: motion, dusk-to-dawn, or both
- 240 degree detection area motion sensor with up to 45 ft range
- Up to 1000 lumens for focused driveway and entry lighting
- Selectable lumen output (25–100 percent)
- Selectable color temperature (2700K-6500K)
- Adjustable head for targeted coverage
- Wall/eave mount, no wiring required
- Wet location-listed, IP65 rated for outdoor use
- Modern matte black finish
- 50,000 hours of maintenance-free LED life
- 3-year warranty
Your internet browser isn't supported.
SEC1HSSOLMBLK
Specifications
Product Description
| Brand Name | Halo Outdoor |
| Family | SEC Series Motion & Security LED Floodlights (Solar-Powered) |
| Description | SEC Motion Security Floodlight, 1 Head, Solar, 2700K, 3000K, 4000K, 5000K, 6500K, 969 Max Lumens, Black |
Product Details
| Lamp Type | LED |
| UPC | 080083304226 |
| Amperage Rating | N/A |
| Color Temperature Max | 6500K |
| Mounting | Wall/Eave Mount |
| Voltage Rating | N/A |
| Wattage | 8W |
| Case Quantity | 2 |
| Pallet Quantity | 100 |
| Country of Origin | VN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |