- 1-, 2-, & 3-head integrated LED Security Floodlights
- Choose from motion, dusk-to-dawn, or motion + dusk-to-dawn modes
- Powered by 3 D-size batteries (not included)
- Motion Sensor with 120° area coverage; up to 25 ft detection range
- Selectable lumen output (25–100%)
- Up to 1500 lm (1-head); 2500 lm (2-head); 3500 lm (3-head)
- 5-position selectable white (2700K, 3000K, 3500K, 4000K, 6500K)
- Adjustable heads for targeted coverage of driveways or yards
- Surface or wall installation; no hardwiring or junction box required
- Wet location-listed; IP65 rated for outdoor use
- Available in matte black and white finishes
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
SEC2HSBATMBLK
Specifications
Product Description
| Brand Name | Halo Outdoor |
| Family | SEC Series Motion & Security LED Floodlights (Battery-Powered) |
| Description | SEC Battery Powered Security Floodlight, 2 Head, 2700K, 3000K, 4000K, 5000K, 65000K, 1239 Lumen, Black |
Product Details
| Lamp Type | LED |
| UPC | 080083304189 |
| Amperage Rating | N/A |
| Color Temperature Max | 6500K |
| Mounting | Wall/Surface Mount |
| Voltage Rating | N/A |
| Wattage | 10W |
| Case Quantity | 2 |
| Pallet Quantity | 216 |
| Country of Origin | VN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |