Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

SEC Series Motion & Security LED Floodlights (Battery-Powered)

  • 1-, 2-, & 3-head integrated LED Security Floodlights
  • Choose from motion, dusk-to-dawn, or motion + dusk-to-dawn modes
  • Powered by 3 D-size batteries (not included)
  • Motion Sensor with 120° area coverage; up to 25 ft detection range
  • Selectable lumen output (25–100%)
  • Up to 1500 lm (1-head); 2500 lm (2-head); 3500 lm (3-head)
  • 5-position selectable white (2700K, 3000K, 3500K, 4000K, 6500K)
  • Adjustable heads for targeted coverage of driveways or yards
  • Surface or wall installation; no hardwiring or junction box required
  • Wet location-listed; IP65 rated for outdoor use
  • Available in matte black and white finishes
  • 50,000 hrs of maintenance-free operation
  • 5-year warranty
SEC Series Motion & Security LED Floodlights (Battery-Powered)

SEC Series Motion & Security LED Floodlights (Battery-Powered)

The Freedom to Light Anywhere

Big upgrade. No wiring. The SEC Next Gen Battery-Powered Motion & Security LED Floodlights give homeowners the freedom to add bright, customizable lighting almost anywhere—no electrician or junction box required. Available in 1-, 2-, and 3-head designs, these DIY-friendly floodlights combine adjustable brightness, tunable color temperature, and flexible operating modes (motion, dusk-to-dawn, or both) to help secure sheds, carports, outbuildings, and hard-to-wire corners of the property. Powered by 3 D-size batteries (not included), they deliver dependable performance with over 30% brightness after 90 minutes of runtime, plus long-lasting LED life and a 3-year limited warranty

Customizable security no wiring required

Customizable security no wiring required

Add bright, reliable security lighting anywhere on your property—with no electrician or junction box needed. Battery-powered SEC floodlights mount easily to sheds, carports, fences, and outbuildings for instant peace of mind.

Dial in brightness and color in seconds

Dial in brightness and color in seconds

Fine-tune your lighting from 25–100% brightness and choose from five color temperatures, from warm 2700K to crisp 6500K. Pick 1-, 2-, or 3-head models to light exactly what you need—without disturbing the neighbors.

Built for real-world weather

Built for real-world weather

Wet location and IP65 rated, SEC battery-powered floodlights are engineered to stand up to rain, wind, and dust. With long-lasting LEDs and battery-driven flexibility, you get dependable security lighting season after season.

Stock Catalog Number (2)

Resources