- Triple head integrated LED Security Floodlights
- Choose from motion, dusk-to-dawn, or motion plus dusk-to-dawn modes
- Motion sensor with 240 degree coverage, up to 45 ft detection range
- Selectable brightness control (25–100 percent light output)
- Up to 3500 lumens for maximum coverage of large outdoor areas
- 5-position selectable white (2700K, 3000K, 3500K, 4000K, 6500K)
- Adjustable heads for targeted coverage of driveways, yards, and entries
- Hardwired wall or eave installation to standard outdoor junction boxes
- Wet location-listed, IP65 rated for outdoor use
- Modern matte black finish
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
SEC3HSHWMBLK
Specifications
Product Description
| Brand Name | Halo Outdoor |
| Family | SEC Series Motion & Security LED Floodlights (Hardwired) |
| Description | SEC Motion Security Floodlight, 3 Head, 120V, 2700K, 3000K, 4000K, 5000K, 6500K, 3386 Max Lumens, Black |
Product Details
| Lamp Type | LED |
| UPC | 080083304127 |
| Amperage Rating | 0.23A at 120V |
| Color Temperature Max | 6500K |
| Mounting | Wall/Eave Mount |
| Voltage Rating | 120 VAC 60Hz |
| Wattage | 28W |
| Case Quantity | 2 |
| Pallet Quantity | 180 |
| Country of Origin | VN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |