- 1-, 2-, & 3-head hardwired integrated LED security floodlights
- 3 modes: motion, dusk-to-dawn, or both
- 240° detection area motion sensor with up to 45 ft range
- Up to 1500 lm (1-head); 2500 lm (2-head); 3500 lm (3-head)
- Selectable lumen output (25–100%)
- Selectable color temperature (2700K-6500K)
- Adjustable heads for targeted coverage of driveways, yards, and entries
- Tool-less plug-in or hardwired wall or eave install options
- Wet location-listed; IP65 rated for outdoor use
- Available in matte black and white finishes
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
SEC Series Motion & Security LED Floodlights (Hardwired)
The Next Generation is Here
Dramatic upgrades. Minimal hassle. The SEC Next Gen Hardwired Motion & Security LED Floodlights upgrade dated outdoor fixtures with bright, customizable protection for today’s homes. Available in 1-, 2-, and 3-head designs, these DIY-friendly floodlights combine selectable brightness, tunable color temperature, and multi-mode operation (motion, dusk-to-dawn, or both) to help you secure driveways, garages, patios, and backyards with confidence—all backed by long-lasting LED performance and a 5-year limited warranty.
Customizable security on your terms
Upgrade outdated fixtures with a hardwired LED floodlight that lets you choose how and when your home is lit. With three operating modes - motion-activated, dusk-to-dawn, or both - you control exactly how your outdoor spaces stay secure.
Dial in brightness and color in seconds
Fine-tune your lighting from 25–100% brightness and choose from five color temperatures, from warm 2700K to crisp 6500K. The SEC Series makes it easy to match existing fixtures and light only what you need.
Built for real-world weather
Wet location and IP65 rated, the SEC Next Gen hardwired floodlights are designed to stand up to rain, wind, and dust. With long-lasting LEDs rated for up to 50,000 hours, you get years of reliable, low-maintenance security lighting.
Plug-in power. Pro-level security.
Get the same next gen motion + dusk-to-dawn performance—without hardwiring. The SEC plug-in (AC) model installs fast where an exterior outlet is available, giving you adjustable brightness, selectable CCT, and flexible modes for instant security lighting upgrades.
Stock Catalog Number (7)
No matching records