- 70,000 (ALS) hours of rated life
- NEMA 3-Pin replaceable photocell for Dusk to Dawn (excluding ALS4)
- Constructed of rugged die cast aluminum housing
- Available in textured Grey finish
- Rated for damp and wet locations
- 5-year warranty
Your internet browser isn't supported.
HALO
ALS10A40GY
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | ALS Series Standard Area Light |
Description | LED area light, 10000 lumens, 120V 60Hz |
Product Details
Lamp Type | LED |
UPC | 080083137602 |
Amperage Rating | 0.64A at 120V |
Color Temperature Max | 4000K |
Mounting | Wall/Pole Mount |
Voltage Rating | 120V 60 Hz |
Wattage | 76.4W |
Product Weight | 3.37 |
Case Quantity | 2 |
Pallet Quantity | 40 |
Country of Origin | VN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |