Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

ALS Series Standard Area Light

  • 5 Selectable (3000K-3500K-4000K-5000K-6500K) light color temperatures
  • Dedicated 6000 lumen brightness
  • Integrated ON/OFF photocell for Dusk to Dawn operation
  • Constructed of rugged die cast aluminum housing in textured gray finish
  • Easily mounts to a wooden post, pole, or wall using 2” lag screws
  • 50,000 hours of rated life
  • UV resistant prismatic PC lens with Type V distribution
  • Universal power supply 120-277V
  • 5-year warranty
ALS Series Standard Area Light

ALS Series Standard Area Light

Overview

The ALS Standard LED Area Light offers a versatile security lighting solution with Dusk to Dawn settings and five selectable CCT color temperatures (3000K-6500K). It features a dedicated 6000 lumen brightness, rugged die-cast aluminum housing, and easy mounting options. With a 50,000-hour lifespan, UV-resistant prismatic PC lens, and universal power supply (120-277V), this light ensures reliable performance.

Stock Catalog Number (1)

Resources