- 3” round directional remodel LED module
- This modern recessed lighting delivers up to 1700 lumens
- Adjustable mechanism tilts up to 35° and rotates up to 360°
- Available in 2700K, 3000K, 3500K, 4000K CCT, and Dim-to-Warm
- No additional housing required – wing clamps hold module in ceiling
- Suitable for 2x6 framing or shallow plenum construction
- Easily interchangeable optical distributions
- Full vocabulary of trim styles and color finishes
- 120/277V input, phase cut and 0-10V dimming compatible
- Five year limited warranty
Your internet browser isn't supported.
HL36AR13927ED010ICAT
Specifications
Product Description
| Brand Name | Halo |
| Family | HL36AR |
| Description | 3-Inch round shallow directional remodeler housing, 13W, purchase optic separately, 90 CRI, 2700K CCT, UNV 120-277V 50/60 Hz, insulation contact and airtight |
Product Details
| Lamp Type | LED |
| UPC | 080083147700 |
| Amperage Rating | 0.047A at 277V |
| Aperture | 3 Inch |
| Color Temperature Max | 2700K |
| Mounting | Ceiling Mount |
| Voltage Rating | 120-277V |
| Wattage | 13W |
| Product Weight | 2.5 |
| Case Quantity | 6 |
| Pallet Quantity | 120 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |