Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 10, 2021

Replace with Fire Safe New Construction Housings

HALO

H450FR2ICAT Series

  • 4-inch fire safe new construction housing
  • Prevents the passage of flames and toxic gases into ceiling plenums
  • Fire Rated for up to 2 hours in accordance to UL 263
  • Compatible with 4-inch 120V HALO LED modules
  • Suitable for multi-family and mixed-use applications
  • Airtight and suitable for direct contact with insulation
  • Contains no mercury or lead and RoHS compliant
  • Five-year limited warranty
H450FR2ICAT Series

H450FR2ICAT Series

Overview

The HALO H450FR2ICAT is a 4-inch fire safe new construction housing for use with LED integrated trims or modules. This product is fire rated in accordance to UL 263 for up to 2 hours of protection from the passage of flames and toxic gases into ceiling plenums. Suitable for use in multi-family and mixed-use applications requiring up to 2 hours of protection.

Resources

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?