- Round or Square Adjustable Canless Direct Mount
- Canless directional recesses light - does not require recessed housing or junction box
- 2700K, 3000K fixed CCT
- 40° flood distribution
- Achieves L70 at 50,000 hours in IC and non-IC applications
- 90 CRI (min), R9 greater than 50 provides high color rendering
- Wet location listed
- Dimmable to 5% with 120V dimmers
- Five-year limited warranty
- Delivers up to 700 lumens
Your internet browser isn't supported.
HLA3 3" Adjustable Canless Direct Mount
Overview
The HLA3 is a 3-inch ultra-thin round or square adjustable LED directional recesses lighting with remote driver / junction box suitable for new construction and remodel applications. High color rendering provides excellent color performance. Simplified installation in drywall or suspended ceilings eliminates recessed cans saving time and money. Installs from below the ceiling in as little as 1-1/2” plenum height, can be used in direct contact with insulation and is airtight. Use for accent or task lighting in low to medium height ceilings where energy savings, long life and economy are required.