- 24" length, Matte Black Finish
- 5 selectable color temperature options: 2700K, 3000K, 3500K, 4000K, 5000K, 90 CRI
- Dim-To-Warm technology offered in the standard fixture : use your dimmer to warm color temperature from 2700K to 1800K
- Field Installable modular PIR Motion Sensor
- Field Installable modular USB-A accessory port
- Universal Voltage operates at 120V- 277V
Your internet browser isn't supported.
HU30MSCTD24MB
Specifications
Product Description
| Brand Name | Halo |
| Family | HU30M Modular High Performance LED Under Cabinet |
| Description | 24 inch, Halo Modular Premium Under Cabinet HU30M, SeleCCTable CCT with Dim2Warm, Matte Black, PIR Sensor and USB-A-Module |
Product Details
| Lamp Type | LED |
| UPC | 080083264070 |
| Amperage Rating | 0.03A at 277V |
| Color Temperature Max | 5000K |
| Mounting | Under Cabinet |
| Voltage Rating | 120-277V |
| Wattage | 9.4W |
| Product Weight | 2.52 |
| Case Quantity | 6 |
| Pallet Quantity | 192 |
| Country of Origin | MX |
| ARRA | Yes |
| Dimensional Data | 24" |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |