- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Smooth dimming down to 5% at 120V
- cULus listed, T24 compliant and DesignLights(TM) Consortium qualified
- 5-year warranty
Your internet browser isn't supported.
L80925FL927P
Specifications
Product Description
| Brand Name | Halo |
| Family | 809 XACT Beam Mid Stem LED Track Luminaire |
| Description | Halo Power Trac & Lazer Track, Series 809, 2500 Lumen, 30 Degree Flood, 2700K, 90 CRI, Matte White |
Product Details
| Lamp Type | LED |
| UPC | 080083271986 |
| Amperage Rating | 0.19A at 120V |
| Color Temperature Max | 2700K |
| Mounting | Track |
| Voltage Rating | 120V |
| Wattage | 22.9W |
| Product Weight | 4.0 |
| Case Quantity | 4 |
| Pallet Quantity | 240 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |