- 6-inch fire safe new construction housing
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Halo |
| Family | Fire Rated New Construction Housings |
| Description | 6" fire safe new construction housing for LED integrated trims or modules,0-10V Dimming, 1% to 100% |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED (Not Included) |
| UPC | 080083130542 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Mounting | Ceiling Mount |
| Voltage Rating | 120-277V |
| Product Weight | 8.6 |
| Case Quantity | 4 |
| Pallet Quantity | 40 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |