- Round 4-inch and 6-inch low-profile surface mount fixtures for residential downlighting
- Ultra-fast mounting in most standard/pancake 3O/4O (3-1/2"/4") junction boxes
- 5-color Field-SeleCCTable 27/30/35/40/5000K; 90+ CRI
- Bulk Packs: Selectable or Dedicated 3000K, 4000K, 5000K
- Lens & Trim: Low-profile stamped aluminum trim and curved lens
- Brightness (nominal): 800/1000 (dedicated); 900/1200 lm (SeleCCTable)
- Dimming: Dims to 10% (phase cut LE/TE) with compatible dimmers; 120V input
- Includes mounting and wiring hardware for installation into j-boxes (non-CA versions include housing retrofit kit
- AIR-TITE, damp location rated, IC-rated, and ENERGY STAR® certified
- 35,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
HLCE Surface Mount LED Disk Lights
Slim. Simple. Bright
The HLCE Disk Lights are bright, energy-efficient surface mount fixtures that are fast and easy to install in residential downlighting applications like bathrooms, hallways, closets, and laundry rooms. These low-profile fixtures include everything you need to install in standard/pancake junction boxes or recessed housings. Adjust the switch under the lens to set the perfect color temperature from soft white (2700K) up to daylight (5000K). Sold individually or in bulk packs in both seleCCTable™ or dedicated color temperatures.
Fast and easy installation
Easily mounts to junction boxes or recessed housings.
5 Color SeleCCTable or Dedicated
SeleCCTable technology puts flexibility at your fingertips. Use the switch on the back of the fixture to choose 1 of 5 options from soft white (2700K) to daylight (5000K).
Buy in bulk
Contractor bulk packs give you the quality HALO products you need with a simpler ordering experience and a better price.
Stock Catalog Number (22)
No matching records