- Available in 3”, 4”, 5”, and 6” Recessed Housings (120V)
- Ideal for both commercial/residential remodel applications
- Easy retrofit installation: Installs directly through the ceiling cutout for upgrades without drywall removal
- Secure mounting design: Torsion springs or remodel clips hold housings in place for long-term reliability
- E26 Socket-based and LED Quick Connect options
- Compatible with all HALO LED Trims (Socket-based also work with Traditional Trims and lamps/bulbs)
- IC and Non-IC options — Suitable for insulated or non-insulated ceilings to meet every project condition
- Slide-N-Side™ wire traps for fast wiring, along with multiple ½” knockouts for conduit
- AIR-TITE™ efficiency reduces airflow from unconditioned and conditioned spaces
- Push-in wire connectors included in junction box
- Trusted HALO quality: Field-proven housings built to last, backed by decades of innovation and installer trust
Your internet browser isn't supported.
H7RICAT
Specifications
Product Description
Brand Name | Halo |
Family | Remodel Housings (Next Gen) |
Description | 6" Remodel Housing, Traditional E26 Socket-Based, IC Rated |
Product Details
Lamp Type | N/A |
UPC | 662400610588 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120V |
Product Weight | 1.65 |
Case Quantity | 6 |
Pallet Quantity | 144 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |