- Available in 3”, 4”, 5”, and 6” Recessed Housings (120V)
- Ideal for both commercial/residential remodel applications
- Easy retrofit installation: Installs directly through the ceiling cutout for upgrades without drywall removal
- Secure mounting design: Torsion springs or remodel clips hold housings in place for long-term reliability
- E26 Socket-based and LED Quick Connect options
- Compatible with all HALO LED Trims (Socket-based also work with Traditional Trims and lamps/bulbs)
- IC and Non-IC options — Suitable for insulated or non-insulated ceilings to meet every project condition
- Slide-N-Side™ wire traps for fast wiring, along with multiple ½” knockouts for conduit
- AIR-TITE™ efficiency reduces airflow from unconditioned and conditioned spaces
- Push-in wire connectors included in junction box
- Trusted HALO quality: Field-proven housings built to last, backed by decades of innovation and installer trust
Your internet browser isn't supported.
H4RTATSB
Specifications
Product Description
| Brand Name | Halo |
| Family | Remodel Housings (Next Gen) |
| Description | 4" Remodel Housing, Traditional E26 Socket-Based, IC Rated |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083307753 |
| Amperage Rating | N/A |
| Mounting | Recessed |
| Voltage Rating | 120V |
| Case Quantity | 6 |
| Pallet Quantity | 324 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |