- H7 6" New Construction Recessed Housing with E26 Medium Socket Base
- IC-Rated: UL Certified for installation in contact with loose-cell insulation
- AIRTITE(TM) housing and compression gasket improves air quality and energy efficiency by keeping exterior/attic air from coming into conditioned spaces
- Socket plug for protecting against paint/texture over spray
- Ideal for both residential / commercial new construction applications in 2x8 framing or T-grid ceilings
- Q-Channel bars increase rigidity and stability, while with Pass-N-Thru(TM) design allows for tool-less shortening
- Got Nail!(TM) Bar Hangers with pre-installed nails, automatic leveling flange, T-grid compatible and more
- Movable junction box can rotate 90 degree to avoid obstructions when needed
- Plaster Frame with regressed locking screws for locking Bar Hangers and housing adjustment to accommodate up to 1"-thick ceilings
- Junction box with 4 Slide-N-Side(TM) Wire Traps for fast wiring of non-metallic sheathed cable, along with 4 1/2" knockouts for conduit, Includes 3 Push-in wire nuts (120V Input)
- Compatible with all 6" HALO LED Trims and Traditional Trims for use with multiple lamp/light bulb types
- 1-year limited warranty
Your internet browser isn't supported.
H7ICAT
Specifications
Product Description
| Brand Name | Halo |
| Family | New Construction Housings (Next Gen) |
| Description | 6” New Construction Housing, Traditional E26 Socket-Based, IC Rated |
Product Details
| Lamp Type | N/A |
| UPC | 080083609628 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Voltage Rating | 120V |
| Product Weight | 2.86 |
| Case Quantity | 6 |
| Pallet Quantity | 144 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |