- Optimized for use with LED MR16 lamps
- Accomidates 3/8" to 1-1/4" thick ceilings
- Got-Nail bar hangers with integral nail
- Hinged junction box with MN wire trap
- Integral transformer, 120/277 in, 12V 10W output
- For use in insulated ceilings and airtight
- Wet location listed with lens trims
- Quick connect push-in wire nuts included
Your internet browser isn't supported.
1444BN
Specifications
Product Description
| Brand Name | Halo |
| Family | E44MR16ICAT Series |
| Description | 4" Round Pinhole, Open, 35 degree Tilt, Brushed Nickel |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083821181 |
| Amperage Rating | N/A |
| Aperture | 4 Inch |
| Mounting | Recessed |
| Recessed Trim | Open Pinhole |
| Voltage Rating | N/A |
| Wattage | 20W |
| Product Weight | 0.57 |
| Case Quantity | 6 |
| Pallet Quantity | 504 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |