- Round 8, 11, & 15-inch sizes available
- Install into most standard junction boxes and recessed housings
- Field-SeleCCTable: 30/40/5000K (8"), 27/30/35/40/5000K (11" & 15"); 90+ CRI
- Lens & Trim: Injection molded acrylic round lens with tool-less twist and lock lens retention design for easy maintenance
- Brightness (nominal): 8"-920 lm, 11"-1250 lm, & 15"-1510 lm
- Dimming: Dims to 10% (phase cut LE/TE) with compatible dimmers; 120V input
- Includes mounting and wiring hardware for installation into j-boxes include housing retrofit kit for 5" / 6" housings
- Damp location rated, IC-rated, and ENERGY STAR® certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
FM89S1EWHR
Specifications
Product Description
| Brand Name | Metalux |
| Family | FM Flush Mount LED Puff Downlight |
| Description | 8" LED Low Profile Round Flushmount |
Product Details
| Lamp Type | LED |
| UPC | 080083256587 |
| Amperage Rating | 0.087A |
| Aperture | 8 Inch |
| Color Temperature Max | 5000K |
| Mounting | Flushmount |
| Voltage Rating | 120V |
| Wattage | 10.5 W |
| Product Weight | 0.7 |
| Case Quantity | 8 |
| Pallet Quantity | 240 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | Yes |