- Sizes 8", 11", 15"
- 3 Color Field selectable CCT: 3000K, 4000K and 5000K for 8" fixture
- 5 Color Field selectable CCT: 2700K, 3000K, 3500K, 4000K, 5000K for 11" & 15" fixture
- 93 CRI and JA8 compliant
- Dimmable with 120V dimmer
- Retrofit ready to fit 5" and 6" incandescent housings
- ENERGY STAR® rated
HALO
FM119S1EWHR
Specifications
Product Description
Brand Name | Halo |
Family | FM Series |
Description | 11" LED Low Profile Round Flushmount |
Product Details
Lamp Type | LED |
UPC | 080083257706 |
Amperage Rating | 0.15A |
Color Temperature Max | 5000K |
Mounting | Flushmount |
Voltage Rating | 120V |
Wattage | 18 W |
Product Weight | 1.47 |
Case Quantity | 4 |
Pallet Quantity | 108 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |