Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HLB Smart Wi-Fi Slim Canless LED Downlights Connected by WiZ Pro

  • Round 4” & 6” Smart Wi-Fi® Slim Canless LED Downlights suitable for remodel and new construction installations (For new construction, install with canless mounting frames/plates)
  • 1/2" thin design allows fixture to mount under hidden obstructions and installs virtually anywhere
  • White tuning (2200K - 6500K) + 16 million colors + wireless dimming to 5% (120V input) all via the WiZ App; 90+ CRI (do not use with standard dimmers)
  • Set schedules, scenes, static/dynamic lighting modes, rhythms, music sync, and SpaceSense™ technology that turns your lights into motion sensors, so they turn on with movement
  • Configure and control lighting quickly with the WiZ App over Wi-Fi®
  • Pro Installers can use the WiZ Pro Setup App to manage multiple projects, pair over Bluetooth, and access advanced features in the WiZ Pro Dashboard
  • PRO SETUP OPTION: Installers can use the WiZ Pro Setup App for pre-Wi-Fi claiming, managing multiple projects, and transferring account ownership. The online WiZ Pro Dashboard has advanced features for commissioning, user management, and energy monitoring.
  • Lens & Trim: Smooth diffuse lens and polymer trim for even illumination
  • Brightness (Lumens): 600 or 900 lm (nominal)
  • Meets AIR-TITE and code compliance for additional energy savings
  • Life: 50,000 hrs of maintenance-free operation in damp or wet locations
  • 5-year warranty
HLB Smart Wi-Fi Slim Canless LED Downlights Connected by WiZ Pro

HLB Smart Wi-Fi Slim Canless LED Downlights Connected by WiZ Pro

Effortless Smart Lighting for Everyday Living

HALO Smart Wi-Fi lighting delivers unexpectedly easy setup and control via the WiZ app. Fixtures connect to existing Wi-Fi for smart control at home, away, or with your favorite smart speaker. Enliven any room with millions of colors or tunable whites with lighting scenes from candlelight to party mode.

Live life in full color

Live life in full color

Adjust your lights from candlelight-to-daylight bright, pick from 16 million colors or enable dynamic lighting scenes like Wake-up, Bedtime, or Party.

Light Your Daily Routines

Light Your Daily Routines

Our internal biorhythms are tied to the sun and HALO with WiZ can ease you into the day by fading lights on over 30-minutes. Let your home's lighting mirror the changing intensity and temperature of sunlight inside your home throughout the day with the preset Circadian Rhythm or define a custom setting that works with your routine.

Voice Control and Integrations

Voice Control and Integrations

HALO with WiZ Pro smart lights are compatible with most smart home ecosystem products, so there’s no need to replace equipment you’ve already invested in.

Stock Catalog Number (4)

Resources

FAQs

Other products you might be interested in

Services

people

Here to Help

We provide many different services from on-site project management, integrated light automated services, and remote commissioning for start-up, to personal technical phone support. Take a look at our services and see what we can do for you today!