Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Nov 10, 2023

HALO Home Smart Surface Mount Downlight - BLD4

  • Backlit LED technology, with no housing and 800 Lumens @ 90 CRI
  • Easy Install: Mounts to most junction boxes (including pancake boxes)
  • Alternate Install: Mount to most recessed housings (hardware included)
  • ON/OFF and Dimming to 5%, White Tuning 2700K - 5000K via mobile app
  • Add to Groups/Scenes/Schedules-set color temp & dim level via the app
  • ENERGY STAR® compliant, Wet & damp location listed, UL Classified
  • LED connector: CA Title-20 & 24 high efficacy compliant & cULus Listed
  • Design makes housings AIR-TITE to meet code & save energy
  • Range: 35' from smartphone, 100' between devices (200 Devices/Account)
  • NOTE - Do not use in combination with non-HALO Home dimmers
  • *Enable voice control, remote access and clock sync by adding the HALO Home Smart Internet Access Bridge
HALO Home Smart Surface Mount Downlight - BLD4

HALO Home Smart Surface Mount Downlight - BLD4

Overview

Enjoy all the benefits of connected lighting technology in a sleek, versatile surface mount luminaire. This fixture doesn't require a housing, making it an easy solution for replacing existing light fixtures with smart, energy-saving LED. The BLD4 Smart Surface Mount is easy to install on junction boxes (including pancake boxes). It comes with all that HALO Home has to offer: wireless ON/OFF, dimming to 5%, and white tuning (2700K-5000K) along with more advanced features like Groups, Scenes, and Schedules. Install the free app on a smartphone/tablet to pair and wirelessly control these lights via secure Bluetooth connection. While compatible with standard ON/OFF switches, install HALO Home Controllers for optimal performance. Controllers provide HALO Home Smart Lights with constant power allowing them to strengthen and extend a HALO Home network by repeating and responding to wireless messages from any Controller, smartphone, or voice assistants* like Amazon Alexa or Hey, Google. White: BLD4089BLE40AWH

HALO Home Support

HALO Home Support

View our support How-to / FAQ to get help with questions you may have about your HALO Home lighting.

HALO Home Support FAQ

Resources

FAQs