- For 2/12 to 12/12 slopes
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Portfolio |
| Family | HSA - Slope Adapters |
| Description | 8-Inch Aperture, Slope Adapter, 15 degree slope |
Product Details
| Lamp Type | N/A |
| UPC | 662400136354 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 1.8 |
| Case Quantity | 1 |
| Pallet Quantity | 54 |
| Country of Origin | US |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |