- For 2/12 to 12/12 slopes
Your internet browser isn't supported.
Overview
Slope adapters allow the use of recessed downlight in slope ceilings applications from 2/12 to 12/12 pitch. Use with 4", 6", 7", 8" and 9" apertures.
Slope adapters allow the use of recessed downlight in slope ceilings applications from 2/12 to 12/12 pitch. Use with 4", 6", 7", 8" and 9" apertures.