- MicroSet self-adjusting Time Delay and sensitivity
- Optional built-in light level sensor
- Optional BAS/HVAC isolated relay
- Products tested to NEMA WD 7 - 2011 Occupancy Motion Sensors Standard
- Requires Manual On for activation
Your internet browser isn't supported.
OAC-P-0500-MV
Specifications
Product Description
| Brand Name | Greengate |
| Family | OAC-P - PIR Ceiling Sensor 120-347V |
| Description | Ceiling Sensor w/Daylight Sensor, Passive Infrared, 360 Degree, 500 square feet, 120 to 347 VAC, 50/60 Hz. |
Product Details
| Lamp Type | N/A |
| UPC | 080083579389 |
| Amperage Rating | N/A |
| Mounting | Ceiling Mount |
| Voltage Rating | 120-347V |
| Wattage | 1500W |
| Product Weight | 0.55 |
| Case Quantity | 10 |
| Pallet Quantity | 540 |
| Country of Origin | MY |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | No |