- Selectable built-in light level sensor
- No minimum load required
- 1000 square feet of coverage
- Air-gap switch ensures no leakage current to load
- Selectable built-in light level sensor
- NEMA WD7 Guide robotic method utilized to verify coverage patterns
- 100% recycled packaging
Your internet browser isn't supported.
ONW-P-1001-MV-B
Specifications
Product Description
| Brand Name | Greengate |
| Family | ONW/VNW-P-1001-MV - PIR 120/277/347 (Grd Req) |
| Description | PIR Single Level, No Neutral, 120/277V Wall Switch Sensor, Black |
Product Details
| Lamp Type | N/A |
| UPC | 080083523900 |
| Amperage Rating | 0.25 A |
| Mounting | Surface Mount |
| Voltage Rating | 120 / 277V |
| Wattage | 800W/1200W/2700W |
| Product Weight | 0.5 |
| Case Quantity | 10 |
| Pallet Quantity | 900 |
| Country of Origin | MY |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |