- Selectable built-in light level sensor
- NEMA WD7 Standard robotic method utilized to verify coverage patterns
- Tracking/HVAC mode
Your internet browser isn't supported.
ONW-P-1001-MV-W
Specifications
Product Description
| Brand Name | Greengate |
| Family | ONW/VNW-P-1001-MV - PIR 120/277/347 (Grd Req) |
| Description | PIR Single Level, No Neutral, 120/277V Wall Switch Sensor, White |
Product Details
| Lamp Type | Incandescent, Compact Fluorescent (Not Included) |
| UPC | 080083523863 |
| Amperage Rating | 9.747 at (277V) |
| Mounting | Wall Switch |
| Range of Motion | N/A |
| Voltage Rating | 120/277V |
| Wattage | 1200W/2200W |
| Product Weight | 0.5 |
| Case Quantity | 10 |
| Pallet Quantity | 1200 |
| Country of Origin | MY |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | Yes |