- Replaces single or multi-pole switches
- No neutral wire
- Integral Daylight Sensor
- Choice of Manual On or Auto On operation
Your internet browser isn't supported.
OSW-P-0801-120-W
Specifications
Product Description
| Brand Name | Greengate |
| Family | OSW-P-0801-120 - PIR 120V (Grd Req) |
| Description | PIR Single Level, No Neutral, 120V Wall Switch Sensor, White. |
Product Details
| Lamp Type | N/A |
| UPC | 032664729829 |
| Amperage Rating | 5A |
| Mounting | Wall Mount |
| Voltage Rating | 120V |
| Wattage | 600W |
| Product Weight | 0.314 |
| Case Quantity | 1 |
| Pallet Quantity | 990 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |