- Replaces single or 3-way switches
- No neutral wire
- Adjustable Time Delay
- Auto On
- Works with incandescent, LED, fluorescent, CFL, MLV, ELV or 1/2 hp motor load
Your internet browser isn't supported.
OSW-P-0801-120 - PIR 120V (Grd Req)
Overview
The OSW-P-0801-120 Passive Infrared Single or 3-way Occupancy Sensing Wall Switch is designed to detect motion from a heat-emitting source (such as a person entering a room) within its field-of-view and automatically switch lights ON. These sensors have multi-segmented lenses. For units to sense motion, the person must cross between two segments. The distance between segments increases the farther you are from the sensor, so motion has to be larger the farther you are from the unit. PIR sensors are considered line-of-sight sensors, meaning that the sensor must be able to have a direct line-of-sight to the person making the motion. In Automatic On Mode, the lights turn ON when a person enters the room. The sensor provides true multi-way ON/OFF control. When lights have been activated, the lights will remain ON as long as on the sensor(s) continue to detect motion. The occupant may manually turn OFF the lighting by pressing the ON/OFF button on any of the connected devices. If the room becomes vacant and the lights are ON, the lights will turn OFF when the unit that detected motion last times-out.
Stock Catalog Number (1)
No matching records