- 0-10V Dimming
- PIR and Ultrasonic Occupancy Sensing
- Daylight Harvesting
- Title 20 Compliant
- LED indicator to provide motion and configuration feedback
- Build-in surge and zero cross protection for longer life
- Adjustable low-level and high-level trim settings
- Neutral wire required for installation
Your internet browser isn't supported.
OSW-D-010-R
Specifications
Product Description
| Brand Name | Greengate |
| Family | OSW/VSW-D-010 - Dual Tech 0-10V Sensor Dimmer 120/277V |
| Description | Dual Tech 0-10V Wall Switch Sensor, 120/277VAC, Red |
Product Details
| Lamp Type | Incandescent, Compact Fluorescent (Not Included) |
| UPC | 080083816026 |
| Amperage Rating | N/A |
| Mounting | Wall Switch |
| Voltage Rating | 120/277V |
| Wattage | 960W/2200W |
| Product Weight | 0.85 |
| Case Quantity | 10 |
| Pallet Quantity | 1200 |
| Country of Origin | MY |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |