- 0-10V Dimming
- PIR and ultrasonic occupancy sensing
- Daylight harvesting
- ASHRAE 90.1, UL1472 compliant
- LED indicator to provide motion and configuration feedback
- Build-in surge and zero cross protection for longer life
- Adjustable low-level and high-level trim settings
- Self-adjusting, selectable vacancy mode
Your internet browser isn't supported.
OSW/VSW-D-010 - Dual Tech 0-10V Sensor Dimmer 120/277V
3 Devices in One
Combining the functionality of a switchpack, a sensor, and a 0-10V dimmer, this convenient wallbox device saves labor costs and reduces installation times. What's more: it meets all the latest energy codes and standards, including Title 24. This model features both ultrasonic (US) and passive infrared (PIR) sensing technologies.
Ideal for these spaces:
One Device Replaces Three
The 0-10V Dual Tech Sensor Dimmer offers a convenient and cost-effective way to satisfy commercial energy codes like ASHRAE 90.1 and California Title 20 that mandate enable energy savings in commercial facilities.
Less Wiring for Faster Installs
Eliminating the need to wire sensors, switches and dimmers separately, the Dual Tech Sensor Dimmer streamlines and simplifies the installation process.
Stock Catalog Number (10)
No matching records
Resources
Other products you might be interested in
Services
Here to Help
We provide many different services from on-site project management, integrated light automated services, and remote commissioning for start-up, to personal technical phone support. Take a look at our services and see what we can do for you today!