Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jan 19, 2024

Replace with FLD4C 4" ArcMed Downlight, Sealed/Medical & Vandal Resistant

FLD4B Downlight, 4", Sealed & High Abuse

  • Sealed and IP65 / IP66 rated
  • 4" Aperture
  • Open and Sealed configurations
  • Sealed, Medical and High Abuse
  • NSF Rated
FLD4B Downlight, 4", Sealed & High Abuse

FLD4B Downlight, 4", Sealed & High Abuse

Overview

4 inch LED recessed downlight designed for vandal resistant or sealed/medical applications. Featuring a two-stage reflector with excellent light control and low aperture brightness. Lumen packages range from 1000 to 4000 with color temperatures of 2400K, 2700K, 3000K, 3500K, 4000K, and 5000K. Available with dim-to-warm technology - similar to halogen at full power, the 3000K LED warms smoothly as dimmed to 1850K creating a rich warm glow within the space.

Stock catalog numbers

Resources