- Sealed and IP65 rated
- 4" aperture for a non-obtrusive downlight
- Open and enclosed configurations
- Up to 6,000 delivered lumens
- Dim To Warm technology
- NSF rated for easy cleaning and wipe-down
Your internet browser isn't supported.
FLD4C 4" ArcMed Downlight, Sealed/Medical & Vandal Resistant
Overview
4 inch LED recessed downlight designed for vandal resistant or sealed/medical applications. Featuring a two-stage reflector with excellent light control and low aperture brightness. Lumen packages range from 1000 to 4000 with color temperatures of 2400K, 2700K, 3000K, 3500K, 4000K, and 5000K. Available with dim-to-warm technology - similar to halogen at full power, the 3000K LED warms smoothly as dimmed to 1850K creating a rich warm glow within the space.