Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 10, 2021

Replace with CLP ArcMed Cleanroom Premium, Recessed & Surface

CRF Recessed Flange Cleanroom, Overlapping Door

  • Suitable for use in clean rooms, pharmaceutical manufacturing and labs
  • IP65 rated
  • Swing-out brackets standard for flange mounting
  • Two braided, stainless-steel cables on side of door provide hinging
  • Overlapping door, powder coat painted white. Several material choices
  • Standard white gasketing around perimeter of lens and door
  • Access plate on housing allows connection of vapor-tight conduit
  • Lens with prism inside provides smooth surface for easy cleaning
  • F209E Class 100–100,000 and ISO Class 5–8
CRF Recessed Flange Cleanroom, Overlapping Door

CRF Recessed Flange Cleanroom, Overlapping Door

Overview

The CRF is designed to meet the toughest requirements in clean room and BSL applications. The enclosed and gasketed housing and one-piece door protect against infiltration of airborne bacteria. Die-formed edges on doorframe and the hole-free design of housing prevent air exchange between fixture and plenum to allow re-lamping without contaminating the area. One-piece gaskets are included on lens and on door edge for easy replacement. It is UL/cUL listed for wet locations and IP 65 rated and manufactured in accordance with ISO 14644, NSF and Federal Standard 209E in a certified ISO 9001:2000 facility.

Stock catalog numbers

Resources