Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

CLP ArcMed Cleanroom Premium, Recessed & Surface

  • IP66 rated, NSF rated
  • Overlapping and inset doors
  • 1x1, 1x2, 1x4, 2x2, 2x4 sizes
  • Recessed grid and flange
  • Flange fixture fits into grid ceiling
  • Seam welded, free of holes
  • Wet location under covered ceiling listed
  • Steel, aluminum, stainless steel available
  • Swing out brackets for easy install in hard ceilings
CLP ArcMed Cleanroom Premium, Recessed & Surface

CLP ArcMed Cleanroom Premium, Recessed & Surface

Overview

Fail-Safe's CLP LED sealed enclosure recessed luminaire is available with overlapping and inset doors. Available in 1x1, 1x2, 1x4, 2x2, and 2x4 sizes, the CLP fixtures are Class 100 rated, ISO Class 5-8, IP66 compliant, and NSF rated.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?