- One-piece, die-formed, heavy-gauge, steel construction cover plate
- Cover plate powder coat painted white
- Heavy-gauge galvanized steel back plate
- Back plate has four threaded holes for cover attachment
- Stainless-steel brushed optional
- For configurations not shown, consult factory
Your internet browser isn't supported.
SSB1-B
Specifications
Product Description
| Brand Name | Fail-Safe |
| Family | SSB & SPC Cover Plates & Accessories |
| Description | Cover plate |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 662400411208 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Voltage Rating | N/A |
| Product Weight | 1.4 |
| Case Quantity | 1 |
| Pallet Quantity | 336 |
| Country of Origin | US |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |