- One-piece, die-formed, heavy-gauge, steel construction cover plate
- Cover plate powder coat painted white
- Heavy-gauge galvanized steel back plate
- Back plate has four threaded holes for cover attachment
- Stainless-steel brushed optional
- For configurations not shown, consult factory
Your internet browser isn't supported.
SSB & SPC Cover Plates & Accessories
Overview
The Fail-Safe SSB/SPC represents security wiring device hardware for institutional applications. These devices are designed for vandal-resistant applications. When used with pick-proof chalking, the finished installation provides an effective and safe means of protection against vandalism by occupants and against the facility property. Manufactured for use in steel wall, concrete block or poured wall construction, the SSB/SPC prevents costly replacement of essential electrical devices.
Stock Catalog Number (1)
No matching records