- Streamlined design ideal for one-to-one integral ballast retrofit systems speeding up and simplifying installation.
- Pre-aiming capability reduces installation time and ensures aiming precision.
- Industry leading light source reliability with Chip-on-Board LEDs with an efficacy up to 174 lumens per Watt.
- Award winning glare and cutoff control via patented Hybrid Reflector and TIR Optical System.
- Available in fixed CCT options of 4000K, 5700K, and a tunable CCT range option of 3500K to 6500K to meet varying lighting demands.
- Top Mounted Yoke, Bottom Mounted Yoke, Pendant Mount, and Slip Fitter Mounting options for flexibility in applications.
- Wired DMX and Wireless AirMesh control protocols allow for system alerts, scheduling, and on-demand control of static and dynamic lighting scenes.
- Options to meet Trade Agreements Act requirements.
Your internet browser isn't supported.
EPH-LS-08-0680N-BLK-57-70-2S-C00-LV-AM-TY-A04-HEG-BP-ST
Specifications
Product Description
| Brand Name | Ephesus |
| Family | LUMASPORT 8 - Integral |
| Description | Ephesus Lumasport 8 optics, 680W Integral Power, Black, 5700K, 70 CRI, NEMA 3 optic, Direct connection, Low Voltage, Wireless AirMesh, Top Mounted Yoke, 4ft Cable, Standard, No Visor, Bulk Pack. |
Product Details
| Lamp Type | LED |
| UPC | 080083476152 |
| Amperage Rating | 2.6A at 277V |
| Color Temperature Max | 5700K |
| Mounting | Yoke |
| Voltage Rating | 120-277V |
| Wattage | 724W |
| Case Quantity | 1 |
| Pallet Quantity | 16 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |