- Streamlined design ideal for one-to-one integral ballast retrofit systems speeding up and simplifying installation.
- Pre-aiming capability reduces installation time and ensures aiming precision.
- Industry leading light source reliability with Chip-on-Board LEDs with an efficacy up to 174 lumens per Watt.
- Award winning glare and cutoff control via patented Hybrid Reflector and TIR Optical System.
- Available in fixed CCT options of 4000K, 5700K, and a tunable CCT range option of 3500K to 6500K to meet varying lighting demands.
- Top Mounted Yoke, Bottom Mounted Yoke, Pendant Mount, and Slip Fitter Mounting options for flexibility in applications.
- Wired DMX and Wireless AirMesh control protocols allow for system alerts, scheduling, and on-demand control of static and dynamic lighting scenes.
- Options to meet Trade Agreements Act requirements.
Your internet browser isn't supported.
LUMASPORT 8 - Integral
The Most Retrofittable Integral Power Light Head on the Market
The LumaSport 8 - Integral represents the pinnacle of sports and entertainment lighting solutions. Designed with a focus on retrofitting, this white LED sports luminaire brings a new era of lighting to ball fields, pro arenas, university arenas and stadiums, multi-event centers, gymnasiums, and fieldhouses. The LumaSport 8 - Integral combines cutting-edge technology with exceptional design, making it the ideal choice for both new and retrofit installations.
Sport Specific Lighting
Available in a wide fixed CCT range of 4000K, 5700K, and a tunable CCT range option of 3500K to 6500K to meet varying lighting demands.LumaSport 8provides the ideal flexibility and performance required for indoor and outdoor ground and aerial sports lighting. Ideal applications include ball fields, pro arenas, university & collegiate arenas, university & collegiate stadiums, multi-event & convention centers, gymnasiums & field houses.
PERFORMANCE - Multi-Layer Optical System
Experience unmatched clarity with the LUMASPORT 8'S multi-layer optical performance. Our patented Hybrid Reflector and TIR Optical System, an award-winning solution, delivers precise light control, minimizing glare and maximizing efficiency. Illuminate your sports venue with confidence.
EASY ASSEMBLY - Install Faster
Simplify and speed up your system installation with a streamlined design ideal for one-to-one integral ballast retrofits. While the Quick Mount aiming design allows for tilt angle to be set prior to installation and simple reference marks to set lateral orientation during fixture attachment.
Light ARchitect Augmented Reality App
We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.
Try It NowStock Catalog Number (3)
Looking to customize your product?
No matching records