Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

AIRMESH HUB

  • Install anywhere you need wireless, push-button control
  • Five-button, pre-programmed switch provides easy control of all lights
  • Five specified dimming levels: 0%, 25%, 50%, 75%, and 100%
  • Hub can communicate via LAN, Wi-Fi, or through a cellular network
  • Weather-protected for outdoor venues
  • Includes internal surge protection
  • Enables static and dynamic lighting scenes
AIRMESH HUB

AIRMESH HUB

Control & Monitor Ephesus LED Lights Over a Secure Network

Ideal for facilities that may not have access to the outside world via internet connection, the AirMesh Hub is a key component of the entire LED lighting system. It can switch lights off or on, or dim them to a specified level. Zones can be established so that lights in a particular area can be controlled separately from others. The system stores power data, behaviors, alarms and critical events locally for maintenance and troubleshooting.

Your Facility's New Easy Button

By incorporating the AirMesh hub into your system, you'll unlock so many convenient features. From health monitoring and email alerts to daylight harvesting and scheduling, discover a more efficient and streamlined approach to sports lighting.

Set the Scene

The 5-button hub allows you to pre-program up to 25 scenes (5 per button), or control lights individually, so you can easily achieve the ideal lighting for any sport or event.

Resources

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.

FAQs

Other products you might be interested in

Services

people

Here to Help

We provide many different services from on-site project management, integrated light automated services, and remote commissioning for start-up, to personal technical phone support. Take a look at our services and see what we can do for you today!