- 143,000 to 195,000 lumen output options
- Glare and cutoff control with three patented and award-winning optical system solutions.
- Reduce install time with pre-aimable two-piece assembly
- Virtually eliminate maintenance with power redundancy
- Industry leading light source reliability with Chip-on-Board LEDs
- Lumen maintenance exceeds and retains 80% of initial light output after 66,000 hours of operation.
- Wired DMX or Wireless AirMesh controls options to suit your needs
- Options to meet Trade Agreements Act requirements
Your internet browser isn't supported.
Ephesus
LUMASPORT 16 - Local
Overview
Built to meet the variable needs of new and retrofit applications at professional and collegiate level outdoor stadiums. The LUMASPORT 16 luminaire incorporates several revolutionary technologies including new, integrated louver and reflector optics that balance light delivery, cutoff, glare control, and playability while meeting the stringent performance requirements of fans, players, and broadcast.
PERFORMANCE - Multi-Layer Optical System
Experience unmatched clarity with the LUMASPORT 16's multi-layer optical performance. Choose between three different patented and award winning optical systems to meet your needs. The Reflector, Hybrid Refelctor + Integrated Louver, and Hybrid Reflector + TIR optical systems deliver precise light control, minimizing glare and maximizing efficiency. Illuminate your sports venue with confidence.
RELIABILITY - Power Insurance
A dual driver architecture with added internal surge protection ensures the lights stay on for the total lifetime of the system.
EASY ASSEMBLY - Install Faster
Quick Mount aiming design allows for tilt angle to be set prior to installation and simple reference marks to set lateral orientation during fixture attachment.