- Uses patent pending Perceive™ Technology based on cognitive science
Your internet browser isn't supported.
24PD-55-PB1-L840-U
Specifications
Product Description
Brand Name | Corelite |
Family | Perceive PD |
Description | 2x4 Perceive, 5500 Lumens, Bevel Shielding, 120-277V, 80 CRI, 4000K CCT |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083290321 |
Amperage Rating | 0.15A at 277V |
Color Temperature Max | 4000K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 41.2W |
Product Weight | 18.5 |
Case Quantity | 1 |
Pallet Quantity | 24 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |