Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Perceive PD

  • Patented design with Perceive™ Technology based on cognitive science
  • Unique geometric and organic optical patterns add dimensionality, visual interest and glare reduction with options less than 16 UGR
  • Easy service from below with door frame access
  • High lumen packages up to 9,000 lumens (2x4)
  • Efficacy up to 141 lumens per watt
  • 80 CRI and 90 CRI options in 3000K, 3500K, 4000K, 5000K CCT
  • Bottom surface can be wiped down for easy cleaning and maintenance
  • Integrated control available - WaveLinx Pro & WaveLinx Lite
  • Flexible – recessed, drywall, and surface mount
Perceive PD

Perceive PD

Distinct. Accesible. Architectural.

The Corelite Perceive PD series blends subtle styling with a proprietary optical system to provide comfortable illumination with a distinctive touch, featuring a robust doorframe allowing serviceability from below the plenum. Offered in 2x2, 2x4 and 1x4 sizes: The Perceive PD series provides a subtle, unique aesthetic adding visual interest to any space, while helping reduce glare.

Stock Catalog Number (1)

Looking to customize your product?

Resources