- Up to 1024 channels (2 isolated DMX ports, RDM compatible)
- Intuitive software and mobile app for setting up and creating your lighting design (available via Pharos). No PC needs to be left on site.
- Installer-friendly installation (including DIN rail mounting)
- Design for 24/7 operation
- Network connectivity - direct connection to a laptop to remote management via the Pharos Cloud
- Compatible with Pharos Expert Touch touchscreens (supports up to 32 Expert Touch devices)
Your internet browser isn't supported.
DMX-RDM-CTRL-1
Specifications
Product Description
| Brand Name | Controls |
| Family | DMX Controller by Pharos Controls (DMX-RDM-CTRL-*) |
| Description | DMX RDM Controller 512 Channels (Pharos XPC 1). |
Product Details
| Lamp Type | N/A |
| UPC | 080083475728 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Voltage Rating | N/A |
| Case Quantity | 1 |
| Pallet Quantity | 640 |
| Country of Origin | GB |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |