Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

DMX Controller by Pharos Controls (DMX-RDM-CTRL-*)

  • Up to 1024 channels (2 isolated DMX ports, RDM compatible)
  • Intuitive software and mobile app for setting up and creating your lighting design (available via Pharos). No PC needs to be left on site.
  • Installer-friendly installation (including DIN rail mounting)
  • Design for 24/7 operation
  • Network connectivity - direct connection to a laptop to remote management via the Pharos Cloud
  • Compatible with Pharos Express Touch touchscreens (supports up to 32 Express Touch devices)
DMX Controller by Pharos Controls (DMX-RDM-CTRL-*)

DMX Controller by Pharos Controls (DMX-RDM-CTRL-*)

Overview

Express Control offers robust DMX support that is easy to install and easy to use. Delivering up to 1,024 channels for dynamic architectural lighting applications, ideal for intelligent single-scene-per-space playback. Pharos Express Touchscreens (available in 5” and 8” models) provide elegant, wall-mounted user interfaces for intuitive lighting control. The Pharos Express Controller can operate as a standalone lighting control system or be seamlessly imported into a WaveLinx Area Controller (WAC) after it has been configured.

Looking for inspiration?

Stock Catalog Number (1)

Resources