- Touch interface with uninterrupted glass front plate
- Straightforward tool-free installation
- Power-over-Ethernet (for power and data)
- Requires Pharos Expert Controller. (Not compatible with the WaveLinx Digital Lighting Control System)
- Expert Software
- Reliability
- Designed for 24/7 operation
Your internet browser isn't supported.
DMX-TS-8-WH
Specifications
Product Description
| Brand Name | Controls |
| Family | DMX Touchscreen by Pharos Controls (DMX-TS-*-*) |
| Description | Pharos Expert Touch 8 (8" wall mount touchscreen interface), White (Bayblend T65XF (UL94 HB) RAL 9003 signal white), Pharos P/N: XPT 8 W. |
Product Details
| Lamp Type | N/A |
| UPC | 080083475773 |
| Amperage Rating | N/A |
| Mounting | Wall Mount |
| Voltage Rating | N/A |
| Case Quantity | 1 |
| Pallet Quantity | 420 |
| Country of Origin | GB |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |