Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Arrowlinear LED Ind and Cont Linear Ceiling

  • LED asymmetric distribution
  • Extruded aluminum housing
  • Die-cast aluminum end-caps
  • Die-cast adjustable mounting arms
  • Alanod® MIRO® 4 aluminum reflector
  • Extruded, lightly diffused acrylic lens standard
  • Electrostatically applied polyester powder coat paint finish
Arrowlinear LED Ind and Cont Linear Ceiling

Arrowlinear LED Ind and Cont Linear Ceiling

Overview

Arrowlinear LED provides performance, versatility and energy efficiency in a sleek, extra small product profile. Leading edge solid state components, combined with specular optics, create a smooth gradient of asymmetric illumination, free from striations and hot spots. Arrowlinear LED provides characteristics strikingly similar to linear fluorescent, but provides more light using less energy, while extending system life to 50,000 hours. An integral driver, which is standard, is compatible with 0-10V dimming systems providing “built-in” dimming. An extensive range of value-added installation and service features are standard.

Resources

Find product variations